ISO cylinder DSBC-50-50-PPVA-N3

1366950

GTIN: 4052568231125

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 6 bar, advancing
1178 N
Stroke
50 mm
Cushioning
Pneumatic cushioning, adjustable at both ends