ISO cylinder DSBC-50-500-PPVA-N3
1366959
GTIN: 4052568231132
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm
Theoretical force at 6 bar, advancing
1178 N
Stroke
500 mm
Cushioning
Pneumatic cushioning, adjustable at both ends




