Vacuum suction cup VASB-40-1/4-SI-B

1372910

GTIN: 4052568061876

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
40 mm
Effective suction cup diameter
32.5 mm
Suction cup shape
round protective bellows 1.5-fold
Suction cup material
VMQ (silicone)