ISO cylinder DSBC-32-160-PPVA-N3

1376428

GTIN: 4052568016609

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
160 mm
Cushioning
Pneumatic cushioning, adjustable at both ends