ISO cylinder DSBC-32-250-PPVA-N3
1376430
GTIN: 4052568016623
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm
Theoretical force at 6 bar, advancing
483 N
Stroke
250 mm
Cushioning
Pneumatic cushioning, adjustable at both ends




