ISO cylinder DSBC-40-50-PPVA-N3

1376658

GTIN: 4052568016692

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
50 mm
Cushioning
Pneumatic cushioning, adjustable at both ends