ISO cylinder DSBC-40-80-PPSA-N3

1376906

GTIN: 4052568231835

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm
Theoretical force at 6 bar, advancing
754 N
Stroke
80 mm
Cushioning
Self-adjusting pneumatic end-position cushioning