Vacuum suction cup VAS-8-M5-SI-B

1377781

GTIN: 4052568061937

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
8 mm
Effective suction cup diameter
6.8 mm
Suction cup shape
Round, flat
Suction cup material
VMQ (silicone)