Vacuum suction cup VASB-75-1/4-SI-B
1378427
GTIN: 4052568105648
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Suction cup diameter
75 mm
Effective suction cup diameter
64.4 mm
Suction cup shape
round protective bellows 1.5-fold
Suction cup material
VMQ (silicone)





