ISO cylinder DSBC-80-250-PPVA-N3

1383341

GTIN: 4052568016814

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
80 mm
Theoretical force at 6 bar, advancing
3016 N
Stroke
250 mm
Cushioning
Pneumatic cushioning, adjustable at both ends