ISO cylinder DSBC-80-200-PPSA-N3
1383373
GTIN: 4052568232115
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
80 mm
Theoretical force at 6 bar, advancing
3016 N
Stroke
200 mm
Cushioning
Self-adjusting pneumatic end-position cushioning




