ISO cylinder DSBC-63-160-PPVA-N3

1383584

GTIN: 4052568232191

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
63 mm
Theoretical force at 6 bar, advancing
1870 N
Stroke
160 mm
Cushioning
Pneumatic cushioning, adjustable at both ends