ISO cylinder DSBC-100-200-PPVA-N3
1384811
GTIN: 4052568016913
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
100 mm
Theoretical force at 6 bar, advancing
4712 N
Stroke
200 mm
Cushioning
Pneumatic cushioning, adjustable at both ends




