ISO cylinder DSBC-100-320-PPVA-N3
1384813
GTIN: 4052568232399
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
100 mm
Theoretical force at 6 bar, advancing
4712 N
Stroke
320 mm
Cushioning
Pneumatic cushioning, adjustable at both ends




