ISO cylinder DSBC-100-100-PPSA-N3
1384894
GTIN: 4052568232467
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
100 mm
Theoretical force at 6 bar, advancing
4712 N
Stroke
100 mm
Cushioning
Self-adjusting pneumatic end-position cushioning




