Vacuum suction cup VASB-8-M5-SI-B

1394696

GTIN: 4052568061975

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
8 mm
Effective suction cup diameter
6.8 mm
Suction cup shape
round protective bellows 1.5-fold
Suction cup material
VMQ (silicone)