Vacuum suction cup VASB-30-1/8-PUR-B

1395690

GTIN: 4052568062002

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
30 mm
Effective suction cup diameter
24.8 mm
Suction cup shape
round protective bellows 1.5-fold
Suction cup material
PUR