Vacuum suction cup VASB-40-1/4-PUR-B

1395691

GTIN: 4052568062019

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
40 mm
Effective suction cup diameter
33 mm
Suction cup shape
round protective bellows 1.5-fold
Suction cup material
PUR