Vacuum suction cup VASB-55-1/4-PUR-B

1396063

GTIN: 4052568062026

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
55 mm
Effective suction cup diameter
44.7 mm
Suction cup shape
round protective bellows 1.5-fold
Suction cup material
PUR