Vacuum suction cup VASB-75-1/4-PUR-B

1396064

GTIN: 4052568062033

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
75 mm
Effective suction cup diameter
67.4 mm
Suction cup shape
round protective bellows 1.5-fold
Suction cup material
PUR