Vacuum suction cup VASB-100-1/4-PUR-B

1396066

GTIN: 4052568105693

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
100 mm
Effective suction cup diameter
90.5 mm
Suction cup shape
round protective bellows 1.5-fold
Suction cup material
PUR