Vacuum suction cup VASB-125-3/8-PUR-B

1396067

GTIN: 4052568105709

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
125 mm
Effective suction cup diameter
101.8 mm
Suction cup shape
round protective bellows 1.5-fold
Suction cup material
PUR