Vacuum suction cup VAS-30-1/8-PUR-B

1396090

GTIN: 4052568062064

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
30 mm
Effective suction cup diameter
24.8 mm
Suction cup shape
Round, flat
Suction cup material
PUR