Vacuum suction cup VAS-55-1/4-PUR-B

1396095

GTIN: 4052568062088

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
55 mm
Effective suction cup diameter
44.7 mm
Suction cup shape
Round, flat
Suction cup material
PUR