Vacuum suction cup VAS-100-1/4-PUR-B

1396098

GTIN: 4052568062101

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
100 mm
Effective suction cup diameter
90.5 mm
Suction cup shape
Round, flat
Suction cup material
PUR