Flat cylinder DZH-32- -PPV-A

14040

Loading...
Mode of operation
Double-acting
Piston diameter
32 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
483 N
Stroke
1 mm - 1000 mm
Cushioning
Pneumatic cushioning, adjustable at both ends