Flat cylinder DZH-32-125-PPV-A

14046

GTIN: 4052568112240

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
32 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
483 N
Stroke
125 mm
Cushioning
Pneumatic cushioning, adjustable at both ends