Flat cylinder DZH-40-25-PPV-A

14052

GTIN: 4052568112257

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
754 N
Stroke
25 mm
Cushioning
Pneumatic cushioning, adjustable at both ends