Flat cylinder DZH-50-25-PPV-A
14063
GTIN: 4052568002718
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
50 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
1178 N
Stroke
25 mm
Cushioning
Pneumatic cushioning, adjustable at both ends



