Flat cylinder DZH-63-160-PPV-A

14080

GTIN: 4052568112431

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
63 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
1870 N
Stroke
160 mm
Cushioning
Pneumatic cushioning, adjustable at both ends