ISO cylinder ESNU-10- -P-A

14118

Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
10 mm
Theoretical force at 6 bar, advancing
41.6 N
Stroke
1 mm - 50 mm
Cushioning
Elastic cushioning rings/pads at both ends