ISO cylinder ESNU-16- -P-A

14316

Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
16 mm
Theoretical force at 6 bar, advancing
106.5 N
Stroke
1 mm - 50 mm
Cushioning
Elastic cushioning rings/pads at both ends