ISO cylinder ESNU-12- -P-A

14317

Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
12 mm
Theoretical force at 6 bar, advancing
61 N
Stroke
1 mm - 50 mm
Cushioning
Elastic cushioning rings/pads at both ends