Motor cable NEBM-S1W9-E- -Q5-LE6

1450741

Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connection technology
Sub-D
Electrical connection 2, connection type
Cable
Electrical connection 2, connection technology
Open end
Cable length
1 m - 25 m