Encoder cable NEBM-M12G8-E-5-LE8
1451588
GTIN: 4052568232986
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection 1, connection type
Socket
Electrical connection 1, connection technology
M12x1 A-coded as per EN 61076-2-101
Electrical connection 2, connection type
Cable
Electrical connection 2, connection technology
Open end
Cable length
5 m
