Fitting NPCK-C-D-G14-K10

1489336

GTIN: 4052568106218

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread G1/4
Pneumatic connection 2
for pneumatic tubing outside diameter 10 mm
Nominal width
6.1 mm
Operating pressure for entire temperature range
-0.95 bar - 12 bar