Fitting NPCK-C-D-G18-K8

1490383

GTIN: 4052568062156

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
External thread G1/8
Pneumatic connection 2
for pneumatic tubing outside diameter 8 mm
Nominal width
4.9 mm
Operating pressure for entire temperature range
-0.95 bar - 12 bar