Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

03/2026 - Product to be discontinued. Do not use for new designs. Please use the modern alternative product.

01/2027 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2031 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Servo drive

Please contact Festo if you need help.

Motor controller CMMP-AS-C5-3A-M3

1501326

GTIN: 4052568237905

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal current
4 A - 6 A
Nominal operating voltage AC
230 V
Nominal operating voltage phases
Single-phase
Controller nominal power
1000 VA
Fieldbus coupling
CANopen - DeviceNet - EtherCAT - EtherNet/IP - Modbus/TCP - PROFINET - Profibus DP