Cartridge cylinder EGZ-10-15
15038
GTIN: 4052568066635
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
10 mm
Theoretical force at 6 bar, advancing
42 N
Stroke
15 mm
Cushioning
No cushioning

