Product Lifecycle Information

Product is planned to be discontinued. Do not use for new designs.

04/2026 - Product to be discontinued. Do not use for new designs. Please use the modern alternative product.

11/2026 - Product is discontinued. Products for replacement may be available while stocks permit.

12/2026 - Product is discontinued.

Please note: A newer product is available.

More products of this category can be seen here: Inductive sensors

Please contact Festo if you need help.

Proximity sensor SIEN-6,5B-NO-S-L

150381

GTIN: 4052568068912

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
6.5 mm
Switching output
NPN
Switching element function
NC contact
DC operating voltage range
10 V - 30 V