Cartridge cylinder EGZ-16-10
15040
GTIN: 4052568002824
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
16 mm
Theoretical force at 6 bar, advancing
109 N
Stroke
10 mm
Cushioning
No cushioning

