Flat cylinder DZH-25-160-PPV-A

151127

GTIN: 4052568116743

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
295 N
Stroke
160 mm
Cushioning
Pneumatic cushioning, adjustable at both ends