Flat cylinder DZH-25-200-PPV-A

151128

GTIN: 4052568116750

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
25 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
295 N
Stroke
200 mm
Cushioning
Pneumatic cushioning, adjustable at both ends