Flat cylinder DZH-20-50-PPV-A

151136

GTIN: 4052568116828

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
20 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
188 N
Stroke
50 mm
Cushioning
Pneumatic cushioning, adjustable at both ends