Flat cylinder DZH-20-200-PPV-A
151141
GTIN: 4052568010522
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Double-acting
Piston diameter
20 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
188 N
Stroke
200 mm
Cushioning
Pneumatic cushioning, adjustable at both ends

