Flat cylinder DZH-20-320-PPV-A

151143

GTIN: 4052568116880

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
20 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
188 N
Stroke
320 mm
Cushioning
Pneumatic cushioning, adjustable at both ends