Flat cylinder DZH-16-125-PPV-A

151150

GTIN: 4052568116941

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
16 mm - Equivalent diameter
Theoretical force at 6 bar, advancing
121 N
Stroke
125 mm
Cushioning
Pneumatic cushioning, adjustable at both ends