Linear actuator DGO-25- -PPV-A-B
15224
Downloads
Loading...
Piston diameter
25 mm
Theoretical force at 6 bar, advancing
295 N
Stroke
10 mm - 3500 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
Position sensing
Via proximity switch
15224