Linear actuator DGO-5/8"- -PPV-A-B
15228
Downloads
Loading...
Piston diameter
5/8"
Theoretical force at 6 bar, advancing
121 N
Pneumatic connection
10-32 UNF-2B
Stroke
1.016 mm - 3987.8 mm
Cushioning
Pneumatic cushioning, adjustable at both ends
15228