Linear actuator DGO-3/4"- -PPV-A-B

15229

Loading...
Piston diameter
3/4"
Theoretical force at 6 bar, advancing
188 N
Pneumatic connection
1/8 NPT
Stroke
1.016 mm - 3987.8 mm
Cushioning
Pneumatic cushioning, adjustable at both ends